Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35ES 52.50 QLBUSH REQD 1.438
Part #:0250-60775
Catalog #:SSHERA35ES 52.50 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.65 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Series Code: | HERA35 |
| Ratio: | 52.50:1 | Style: | ES |
| Product Line: | HERA | Output RPM: | 33.3 |
| Service Factor: | 1 | Input Style: | C-Face Quill-QLBUSH REQD |
| Input HP @ 1750 RPM: | 0.65 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 5.93 in | Mounting Type: | ES |
| Housing Length (in): | 7.2 in | Housing Width (in): | 6 in |
| Reduction: | Double | Length Through Bore (in): | 6 in |
| Motor Frame Size: | 56C-143TC-QLBUSH REQD | Center Distance (in): | 2.509 in |
| Nominal Ratio: | 50:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)7.2 x (H)5.93 x (W)6 in |
| Gear Drive SIze: | SSHERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961033826 | Weight: | 35.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

