Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 52.50 QLBUSH REQD 1.438
Part #:0250-60819
Catalog #:SSHERA45ES 52.50 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Ratio: | 52.50:1 | Product Line: | HERA |
| Output Diameter (in): | 1.438 in | Style: | ES |
| Output RPM: | 33.3 | Service Factor: | 1 |
| Input HP: | 1.53 | Input HP @ 1750 RPM: | 1.53 |
| Input Style: | C-Face Quill-QLBUSH REQD | Certifications: | IP69K, USDA Accepted Equipment |
| Reduction: | Double | Housing Height (in): | 7.14 in |
| Mounting Type: | ES | Housing Length (in): | 8.02 in |
| Housing Width (in): | 6.75 in | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 56C-143TC-QLBUSH REQD | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961033901 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

