Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45ES 59.79 QLBUSH REQD 1.438
Part #:0250-60820
Catalog #:SSHERA45ES 59.79 QLBUSH REQD 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.3 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 1.34 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Style: | ES | Ratio: | 59.79:1 |
| Series Code: | HERA45 | Input HP @ 1750 RPM: | 1.34 |
| Input Style: | C-Face Quill-QLBUSH REQD | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 8.02 in | Housing Width (in): | 6.75 in |
| Housing Height (in): | 7.14 in | Mounting Type: | ES |
| Reduction: | Double | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 56C-143TC-QLBUSH REQD | Housing Material: | Stainless Steel |
| Gear Drive SIze: | SSHERA45 | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961033918 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

