Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45EK 52.50 56C KLS
Part #:0250-61167
Catalog #:SSHERA45EK 52.50 56C KLS
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 52.50:1 | Series Code: | HERA45 |
| Input HP: | 1.53 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.626 in |
| Output RPM: | 33.3 | Product Line: | HERA |
| Style: | EK | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.53 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Length (in): | 8.02 in | Mounting Type: | EK |
| Housing Height (in): | 7.14 in | Reduction: | Double |
| Housing Width (in): | 6.75 in | Length Through Bore (in): | 6.75 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)8.02 x (H)7.14 x (W)6.75 in |
| Gear Drive SIze: | SSHERA45 | Housing Material: | Stainless Steel |
| Nominal Ratio: | 50:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961036827 | Weight: | 50.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

