Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35 KIT, MTG T-BASE 24
Part #:0259-00220
Catalog #:SSHERA35 KIT, MTG T-BASE 24
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | SSHERA35 | Material Type: | Stainless Steel |
| Overall Length (in): | 8.38 in | Service Factor: | 1 |
| Mounting Type: | Bottom | Bolt Center-to-Center Width (in): | 4.875 in |
| Overall Height (in): | 1.19 in | Bolt Center-to-Center Length (in): | 7.062 in |
| Overall Width (in): | 6.19 in | Base Type: | Horizontal Base |
| Base Bottom to Output Center (in): | 3.25 in | Accessory Type: | Stainless Steel HERA |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798958132 | Weight: | 14.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 2.00 IN |

