Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45 KIT, PLUG-IN SHAFT 30 DBL
Part #:0259-00245
Catalog #:SSHERA45 KIT, PLUG-IN SHAFT 30 DBL
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 10.45 in | Material Type: | Stainless Steel |
| Shaft Diameter (in): | 1.25 in | For Use With Reducer(s) Size: | SSHERA45 |
| Service Factor: | 1 | Housing Material: | Stainless Steel |
| Accessory Type: | Stainless Steel HERA |
General Specifications
| UPC: | 662798958378 | Weight: | 7.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 2.00 IN |

