Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA45 KIT, BUSHING 143TC
Part #:0259-00253
Catalog #:SSHERA45 KIT, BUSHING 143TC
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| For Use With Reducer(s) Size: | HERA35, HERA45, SSHERA35, SSHERA45 | Material Type: | Bronze |
| Overall Length (in): | 1.75 in | Service Factor: | 1 |
| Product Type: | Helical Hypoid | Includes: | Key |
| Minimum Keyway Size: | 0.1875 | Outside Diameter (in): | 1 in |
| Bushing Type: | Input Bushing Kit | Length Through Bore (in): | 1.75 in |
| Bore Size (in): | 0.875 in | Keyway Size: | 0.1875 |
| Accessory Type: | Stainless Steel HERA | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798958446 | Weight: | 1.00 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

