Hub City Stainless Steel HERA Gear Reducer HERA Stainless Steel Helical-Hypoid Reducer - SSHERA35 KIT, OUTPUT BUSHING 1.000
Part #:0259-00256
Catalog #:SSHERA35 KIT, OUTPUT BUSHING 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material Type: | Bronze | For Use With Reducer(s) Size: | HERA35, HERA45, SSHERA35, SSHERA45 |
| Overall Length (in): | 2 in | Service Factor: | 1 |
| Product Type: | Helical Hypoid | Bore Size (in): | 1 in |
| Length Through Bore (in): | 2 in | Keyway Size: | 3/8 x 1/4 x 2 & 3/16 x 3/16 x 2 |
| Minimum Keyway Size: | 3/8 -1/4 | Outside Diameter (in): | 1.438 in |
| Includes: | Two Bushings, Keys and Set Screws | Bushing Type: | Output Bushing |
| Accessory Type: | Stainless Steel HERA | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961821478 | Weight: | 1.20 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.00 IN |

