Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 15.60 56C 1.125
Part #:0250-54011
Catalog #:HERA45ES 15.60 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Input Diameter (in): | 0.626 in |
| Series Code: | HERA45 | Input HP: | 5.14 |
| Output Diameter (in): | 1.125 in | Product Type: | RIGHT ANGLE |
| Ratio: | 15.60:1 | Service Factor: | 1 |
| Output RPM: | 112.2 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.14 |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798733173 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

