Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 28.01 56C 1.125
Part #:0250-54013
Catalog #:HERA45ES 28.01 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Output RPM: | 62.5 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.626 in |
| Series Code: | HERA45 | Ratio: | 28.01:1 |
| Input HP: | 2.86 | Style: | ES |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Width (in): | 6.25 in |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 30:1 |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798733197 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

