Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 7.80 56C 1.188
Part #:0250-54017
Catalog #:HERA45ES 7.80 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 224.4 | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Ratio: | 7.80:1 | Input HP: | 8.5 |
| Service Factor: | 1 | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.5 |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2149 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798733234 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

