Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 59.79 56C 1.188
Part #:0250-54024
Catalog #:HERA45ES 59.79 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 59.79:1 | Output RPM: | 29.3 |
| Product Line: | HERA | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Series Code: | HERA45 |
| Input HP: | 1.34 | Style: | ES |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798733302 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

