Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 15.60 56C 1.250
Part #:0250-54027
Catalog #:HERA45ES 15.60 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 5.14 | Product Type: | RIGHT ANGLE |
| Style: | ES | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Series Code: | HERA45 |
| Product Line: | HERA | Ratio: | 15.60:1 |
| Input Diameter (in): | 0.626 in | Output RPM: | 112.2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.14 |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798733333 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

