Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 7.80 56C 1.500
Part #:0250-54041
Catalog #:HERA45ES 7.80 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.80:1 | Input Diameter (in): | 0.626 in |
| Output RPM: | 224.4 | Series Code: | HERA45 |
| Service Factor: | 1 | Input HP: | 8.5 |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Output Diameter (in): | 1.500 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Quill |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Rating (in-lb): | 2149 in/lbs |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798733463 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

