Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 19.50 143TC 1.000
Part #:0250-54052
Catalog #:HERA45ES 19.50 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Series Code: | HERA45 |
| Product Line: | HERA | Input HP: | 4.11 |
| Style: | ES | Output RPM: | 89.7 |
| Ratio: | 19.50:1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.876 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | C-Face Quill |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Housing Length (in): | 8 in |
| Mounting Type: | ES | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798733579 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

