Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 52.50 143TC 1.000
Part #:0250-54055
Catalog #:HERA45ES 52.50 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 33.3 | Style: | ES |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Ratio: | 52.50:1 |
| Series Code: | HERA45 | Input HP: | 1.53 |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.53 |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Mounting Type: | ES |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 50:1 |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798733616 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

