Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 59.79 143TC 1.125
Part #:0250-54064
Catalog #:HERA45ES 59.79 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 59.79:1 |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 1.34 |
| Output RPM: | 29.3 | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 1.125 in | Style: | ES |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798733708 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

