Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 7.80 143TC 1.250
Part #:0250-54073
Catalog #:HERA45ES 7.80 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Ratio: | 7.80:1 |
| Output RPM: | 224.4 | Service Factor: | 1 |
| Input Diameter (in): | 0.876 in | Style: | ES |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP: | 8.5 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Nominal Ratio: | 7.5:1 | Gear Drive SIze: | HERA45 |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2149 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798733791 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

