Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 52.50 143TC 1.250
Part #:0250-54079
Catalog #:HERA45ES 52.50 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.53 | Ratio: | 52.50:1 |
| Output Diameter (in): | 1.250 in | Style: | ES |
| Output RPM: | 33.3 | Product Line: | HERA |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | HERA45 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Reduction: | Double |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 50:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798733852 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

