Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 28.01 143TC 1.438
Part #:0250-54085
Catalog #:HERA45ES 28.01 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Service Factor: | 1 |
| Input Diameter (in): | 0.876 in | Output Diameter (in): | 1.438 in |
| Input HP: | 2.86 | Product Line: | HERA |
| Output RPM: | 62.5 | Ratio: | 28.01:1 |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.86 |
| Mounting Type: | ES | Housing Length (in): | 8 in |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798733913 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

