Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 7.80 143TC 1.500
Part #:0250-54089
Catalog #:HERA45ES 7.80 143TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Input HP: | 8.5 |
| Series Code: | HERA45 | Input Diameter (in): | 0.876 in |
| Product Line: | HERA | Style: | ES |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Ratio: | 7.80:1 | Output RPM: | 224.4 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.5 |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Mounting Type: | ES | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA45 |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 2149 in/lbs |
General Specifications
| UPC: | 662798733951 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

