Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 59.79 143TC 1.500
Part #:0250-54096
Catalog #:HERA45ES 59.79 143TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Series Code: | HERA45 |
| Input HP: | 1.34 | Output RPM: | 29.3 |
| Output Diameter (in): | 1.500 in | Ratio: | 59.79:1 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.876 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Mounting Type: | ES |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798734026 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

