Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 19.50 182TC 1.125
Part #:0250-54108
Catalog #:HERA45ES 19.50 182TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.126 in | Output Diameter (in): | 1.125 in |
| Ratio: | 19.50:1 | Series Code: | HERA45 |
| Output RPM: | 89.7 | Style: | ES |
| Input HP: | 4.11 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.11 |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Mounting Type: | ES |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798734149 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

