Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 28.01 182TC 1.125
Part #:0250-54109
Catalog #:HERA45ES 28.01 182TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | ES |
| Service Factor: | 1 | Input HP: | 2.86 |
| Output RPM: | 62.5 | Ratio: | 28.01:1 |
| Input Diameter (in): | 1.126 in | Product Line: | HERA |
| Series Code: | HERA45 | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.86 |
| Housing Length (in): | 8 in | Reduction: | Double |
| Mounting Type: | ES | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Nominal Ratio: | 30:1 | Gear Drive SIze: | HERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798734156 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

