Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 39.98 182TC 1.125
Part #:0250-54110
Catalog #:HERA45ES 39.98 182TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Series Code: | HERA45 |
| Input Diameter (in): | 1.126 in | Ratio: | 39.98:1 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Input HP: | 2.01 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.01 |
| Housing Width (in): | 6.25 in | Mounting Type: | ES |
| Housing Length (in): | 8 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 40:1 |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798734163 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

