Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 59.79 182TC 1.188
Part #:0250-54120
Catalog #:HERA45ES 59.79 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP: | 1.34 | Input Diameter (in): | 1.126 in |
| Series Code: | HERA45 | Output Diameter (in): | 1.188 in |
| Product Line: | HERA | Ratio: | 59.79:1 |
| Style: | ES | Output RPM: | 29.3 |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798734262 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

