Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 11.36 182TC 1.500
Part #:0250-54138
Catalog #:HERA45ES 11.36 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Input HP: | 7.06 |
| Series Code: | HERA45 | Service Factor: | 1 |
| Product Line: | HERA | Output Diameter (in): | 1.500 in |
| Product Type: | RIGHT ANGLE | Ratio: | 11.36:1 |
| Output RPM: | 154 | Input Diameter (in): | 1.126 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.06 |
| Housing Width (in): | 6.25 in | Mounting Type: | ES |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 10:1 |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798734446 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

