Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 19.50 182TC 1.500
Part #:0250-54140
Catalog #:HERA45ES 19.50 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output RPM: | 89.7 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input HP: | 4.11 | Style: | ES |
| Series Code: | HERA45 | Ratio: | 19.50:1 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1.126 in |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | C-Face Quill |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798734460 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

