Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 52.50 182TC 1.500
Part #:0250-54143
Catalog #:HERA45ES 52.50 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Style: | ES | Input HP: | 1.53 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 1.126 in |
| Output RPM: | 33.3 | Product Line: | HERA |
| Service Factor: | 1 | Ratio: | 52.50:1 |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | C-Face Quill |
| Housing Width (in): | 6.25 in | Mounting Type: | ES |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 50:1 |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798734491 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

