Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 19.50 56C 1.000
Part #:0250-54148
Catalog #:HERA45PS 19.50 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 19.50:1 |
| Series Code: | HERA45 | Input HP: | 4.11 |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.000 in | Product Line: | HERA |
| Style: | PS | Output RPM: | 89.7 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.11 |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 20:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798734545 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

