Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 59.79 56C 1.000
Part #:0250-54152
Catalog #:HERA45PS 59.79 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 29.3 | Style: | PS |
| Input HP: | 1.34 | Input Diameter (in): | 0.626 in |
| Ratio: | 59.79:1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA45 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798734583 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

