Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 11.36 56C 1.125
Part #:0250-54154
Catalog #:HERA45PS 11.36 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Ratio: | 11.36:1 |
| Product Line: | HERA | Service Factor: | 1 |
| Output RPM: | 154 | Input HP: | 7.06 |
| Input Diameter (in): | 0.626 in | Series Code: | HERA45 |
| Output Diameter (in): | 1.125 in | Style: | PS |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.06 |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Mounting Type: | PS | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA45 |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 10:1 |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798734606 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

