Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 7.80 56C 1.188
Part #:0250-54161
Catalog #:HERA45PS 7.80 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Ratio: | 7.80:1 | Output RPM: | 224.4 |
| Series Code: | HERA45 | Input Diameter (in): | 0.626 in |
| Input HP: | 8.5 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Style: | PS |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Coupled |
| Housing Length (in): | 8 in | Mounting Type: | PS |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2149 in/lbs | Gear Drive SIze: | HERA45 |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798734675 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

