Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 11.36 56C 1.188
Part #:0250-54162
Catalog #:HERA45PS 11.36 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 11.36:1 | Service Factor: | 1 |
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Output RPM: | 154 | Input HP: | 7.06 |
| Style: | PS | Output Diameter (in): | 1.188 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Input HP @ 1750 RPM: | 7.06 | Input Style: | C-Face Coupled |
| Housing Length (in): | 8 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Mounting Type: | PS |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798734682 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

