Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 39.98 56C 1.188
Part #:0250-54166
Catalog #:HERA45PS 39.98 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 39.98:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Style: | PS | Input HP: | 2.01 |
| Product Line: | HERA | Series Code: | HERA45 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.626 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.01 |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Mounting Type: | PS | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 40:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798734729 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

