Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 52.50 56C 1.188
Part #:0250-54167
Catalog #:HERA45PS 52.50 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Input HP: | 1.53 |
| Style: | PS | Service Factor: | 1 |
| Ratio: | 52.50:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 33.3 | Series Code: | HERA45 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.53 |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Mounting Type: | PS | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | HERA45 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798734736 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

