Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 7.80 56C 1.250
Part #:0250-54169
Catalog #:HERA45PS 7.80 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Series Code: | HERA45 | Input HP: | 8.5 |
| Output Diameter (in): | 1.250 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 224.4 | Ratio: | 7.80:1 |
| Product Line: | HERA | Style: | PS |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 8.5 |
| Housing Length (in): | 8 in | Mounting Type: | PS |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2149 in/lbs | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798734750 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

