Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 52.50 56C 1.250
Part #:0250-54175
Catalog #:HERA45PS 52.50 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Ratio: | 52.50:1 |
| Input HP: | 1.53 | Output RPM: | 33.3 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.626 in |
| Series Code: | HERA45 | Style: | PS |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 50:1 | Gear Drive SIze: | HERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798734811 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

