Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 7.80 56C 1.438
Part #:0250-54177
Catalog #:HERA45PS 7.80 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Ratio: | 7.80:1 | Output RPM: | 224.4 |
| Series Code: | HERA45 | Product Line: | HERA |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.438 in | Input HP: | 8.5 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 8.5 |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Mounting Type: | PS | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Nominal Ratio: | 7.5:1 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 2149 in/lbs |
General Specifications
| UPC: | 662798734835 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

