Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 15.60 56C 1.500
Part #:0250-54187
Catalog #:HERA45PS 15.60 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Product Line: | HERA |
| Input HP: | 5.14 | Ratio: | 15.60:1 |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Output RPM: | 112.2 | Style: | PS |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Coupled |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Length (in): | 8 in | Mounting Type: | PS |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798734934 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

