Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 7.80 143TC 1.000
Part #:0250-54193
Catalog #:HERA45PS 7.80 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.5 | Input Diameter (in): | 0.876 in |
| Service Factor: | 1 | Ratio: | 7.80:1 |
| Style: | PS | Product Line: | HERA |
| Output RPM: | 224.4 | Output Diameter (in): | 1.000 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Reduction: | Double |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 2149 in/lbs | Nominal Ratio: | 7.5:1 |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798734996 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

