Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 39.98 143TC 1.000
Part #:0250-54198
Catalog #:HERA45PS 39.98 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Input Diameter (in): | 0.876 in |
| Service Factor: | 1 | Ratio: | 39.98:1 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Output Diameter (in): | 1.000 in |
| Output RPM: | 43.8 | Input HP: | 2.01 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.01 |
| Reduction: | Double | Housing Length (in): | 8 in |
| Mounting Type: | PS | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 40:1 |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798735047 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

