Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 7.80 143TC 1.125
Part #:0250-54201
Catalog #:HERA45PS 7.80 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Input HP: | 8.5 |
| Product Line: | HERA | Ratio: | 7.80:1 |
| Style: | PS | Input Diameter (in): | 0.876 in |
| Series Code: | HERA45 | Output RPM: | 224.4 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 8.5 |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Mounting Type: | PS | Housing Width (in): | 6.25 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2149 in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798735078 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

