Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 28.01 143TC 1.125
Part #:0250-54205
Catalog #:HERA45PS 28.01 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Output Diameter (in): | 1.125 in |
| Output RPM: | 62.5 | Input Diameter (in): | 0.876 in |
| Service Factor: | 1 | Ratio: | 28.01:1 |
| Product Line: | HERA | Style: | PS |
| Product Type: | RIGHT ANGLE | Input HP: | 2.86 |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Coupled |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798735115 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

