Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 59.79 143TC 1.125
Part #:0250-54208
Catalog #:HERA45PS 59.79 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | HERA45 |
| Output Diameter (in): | 1.125 in | Input HP: | 1.34 |
| Product Line: | HERA | Ratio: | 59.79:1 |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Style: | PS | Output RPM: | 29.3 |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Coupled |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798735146 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

