Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 7.80 143TC 1.188
Part #:0250-54209
Catalog #:HERA45PS 7.80 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | HERA |
| Style: | PS | Ratio: | 7.80:1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Input Diameter (in): | 0.876 in | Input HP: | 8.5 |
| Service Factor: | 1 | Output RPM: | 224.4 |
| Input HP @ 1750 RPM: | 8.5 | Input Style: | C-Face Coupled |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Mounting Type: | PS | Housing Height (in): | 6.938 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2149 in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798735153 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

