Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 11.36 143TC 1.188
Part #:0250-54210
Catalog #:HERA45PS 11.36 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Input HP: | 7.06 |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Style: | PS | Output RPM: | 154 |
| Ratio: | 11.36:1 | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.06 |
| Mounting Type: | PS | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798735160 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

