Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 11.36 143TC 1.438
Part #:0250-54226
Catalog #:HERA45PS 11.36 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 11.36:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Style: | PS |
| Input Diameter (in): | 0.876 in | Input HP: | 7.06 |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Output RPM: | 154 | Product Line: | HERA |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.06 |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Nominal Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798735320 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

