Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 19.50 182TC 1.000
Part #:0250-54244
Catalog #:HERA45PS 19.50 182TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Input HP: | 4.11 |
| Output RPM: | 89.7 | Service Factor: | 1 |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.000 in | Ratio: | 19.50:1 |
| Style: | PS | Product Line: | HERA |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | C-Face Coupled |
| Housing Height (in): | 6.938 in | Mounting Type: | PS |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Center Distance (in): | 3.263 in | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | HERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798735504 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

