Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 28.01 182TC 1.000
Part #:0250-54245
Catalog #:HERA45PS 28.01 182TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Service Factor: | 1 |
| Input HP: | 2.86 | Output Diameter (in): | 1.000 in |
| Ratio: | 28.01:1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 62.5 | Product Line: | HERA |
| Input Diameter (in): | 1.126 in | Style: | PS |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.86 |
| Mounting Type: | PS | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798735511 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

